HUBBELL POWER SYSTEMS
Aluminum Compression Terminal for 900 - 1000 AL, 795 24/7,26/7, 900 45/7, 954 36/1 ACSR
Image of VAUL100012BN Aluminum Compression Terminal for 900 - 1000 AL, 795 24/7,26/7, 900 45/7, 954 36/1 ACSR
*Representative image
Image of VAUL100012BN Aluminum Compression Terminal for 900 - 1000 AL, 795 24/7,26/7, 900 45/7, 954 36/1 ACSR

Aluminum Compression Terminal for 900 - 1000 AL, 795 24/7,26/7, 900 45/7, 954 36/1 ACSR

Brand: ANDERSON

Catalog ID: VAUL100012BN

Aluminum Compression Terminal for 900 - 1000 AL, 795 24/7,26/7, 900 45/7, 954 36/1 ACSR

Anderson® VERSAtile™ VAUL aluminum compression terminals can be used with either VERSA-CRIMP® or conventional compression tools. The connectors meet ANSI C 119.4 Class A performance on aluminum and ACSR conductor and ANSI C 119.4 Class C performance on copper conductor.

Connectors are prefilled with rubber compatible inhibitor and sealed with color coded end caps.

General

Catalog Number

VAUL100012BN

Color Code

None

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Die Size

*See Resources / Downloads for die selection and installation instructions

Material

Aluminum

Material - Body

Aluminum

Material Type

Standard

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Plating

No

Product Type

Compression Terminal

Style

Impact Extruded

UPC

096359334606

Dimensions

Diameter - Pad Bolt

0.5 in

Die Size

*See Resources / Downloads for die selection and installation instructions

Dimension - Hole Size inch

0.500 in

Dimensions

7.250 in x 1.600 in x 1.660 in

Height

1.66 in

Length

7.25 in

Weight

0.726 lb

Width

1.6 in

Conductor Related

Conductor Compatibility

ACSR-Parakeet-556.5-24/7;ACSR-Dove-556.5-26/7;ACSR-Eagle-556.5-30/7;ACSR-Peacock-605-24/7;ACSR-Squab-605-26/7;ACSR-Teal-605-30/19;ACSR-Kingbird-636-18/1;ACSR-Swift-636-36/1;ACSR-Rook-636-24/7;ACSR-Grosbeak-636-26/7;ACSR-Egret-636-30/19;ACSR-Flamingo-666.6-24/7;ACSR-Gannet-666.6-26/7;ACSR-Stilt-715.5-24/7;ACSR-Starling-715.5-26/7;ACSR-Redwing-715.5-30/19;ACSR-Coot-795-36/1;ACSR-Cuckoo-795-24/7;ACSR-Drake-795-26/7;ACSR-Tern-795-45/7;ACSR-Condor-795-54/7;ACSR-Mallard-795-30/19;ACSR-Ruddy-900-45/7;AAC-Orchid-636-37;AAC-Flag-700-61;AAC-Violet-715.5-37;AAC-Nasturtium-715.5-61;AAC-Cattail-750-61;AAC-Arbutus-795-37;AAC-Lilac-795-61;AAC-Cockscomb-900-37;AAC-Snapdragon-900-61;AAC-Magnolia-954-37;AAC-Goldenrod-954-61;AAC-Camellia-1000-61;ACAR-653.1-12/7;ACAR-739.8-18/19;ACAR-853.7-30/7

Conductor Diameter (VersaCrimp) - Maximum

1.152 in

Conductor Diameter (VersaCrimp) - Minimum

0.908 in

Certifications And Compliance

UL Listed

No

Operational

Crimp Method

VERSAtile™ (Accomodates Conventional And Anderson Tools)

Configuration

Number of Pad Holes

2

Physical Attribute - Number of Holes

2

Logistics

Carton Quantity

40

Pallet Quantity

1300