

Brand: ANDERSON
Catalog ID: YPW121189
Catalog Number
YPW121189
Material
Aluminum
Material - Pin (Clevis)
Galvanized Steel
Material - Pin (Cotter)
Stainless Steel
Material Type
Non-Standard
Product Type
Dual Bundle
Series
YPW Series
Strength Rating - Ultimate
12000 lb
Strength Rating - Ultimate Body
0 lb
Type
Suspension Tangent Yokes
UPC
096359345480
Diameter - Bolt
0 in
Diameter - Pin
0 in
Insulator Throat Diameter - Maximum
0 in
Insulator Throat Diameter - Minimum
0 in
Insulator Throat Diameter Range
0 - 0
Length - Coupling
9 in
Length - Pin
0 in
Ring Height
0 in
Weight
2.646 lb
Conductor Diameter - Maximum
0 in
Conductor Spacing
0 in
Assembly Rating (Ultimate)
0 lb
Strength Rating - Ultimate
12000 lb
Strength Rating - Ultimate Body
0 lb
Maximum Adjustment
0 in
Number of Bolt Holes
0