HUBBELL POWER SYSTEMS
Image of AN20AD AN20 Pedestal ADAPTER, HDPE

AN20 Pedestal ADAPTER, HDPE

Brand: Pencell

Catalog ID: AN20AD

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

AN20AD

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

22 in x 14 in x 14 in

Height

14 in

Length

22 in

Weight

5.32 lb

Width

14 in