HUBBELL POWER SYSTEMS
Image of AN20HDXB000 AN20 Pedestal Assembly, HDPE

AN20 Pedestal Assembly, HDPE

Brand: Pencell

Catalog ID: AN20HDXB000

Hubbell provides a complete line of Pedestals in fiberglass or structural foam, injection molded, High-Density Polyethylene (HDPE). Hubbell offers Pedestals for a variety of applications. PenCell brand Pedestals incorporate the latest technology, giving them an unmatched combination of strength, durability, and easy installation.

Hubbell provides a complete line of pedestals in fiberglass or structural foamed, injection molded, High-DensityPolyethylene (HDPE). Our line includes Secondary pedestals, Feed-Thru pedestals, Looping pedestals andAdvanced Metering Infrastructure (AMI) pedestals. Many of our PenCell® brand Secondary pedestals are capableof being quickly converted for flush to grade use with the unique PenCell Option System. High and Low backpedestal designs offer maximum flexibility for internal hardware. Connector sets are available preinstalled oras hardware kits.

  • Meets requirements of typical Electric and Communications applications
  • Made of high density polyethylene structural foam
  • Various domes (Covers) available
  • Non-Ferrous hardware, including captive securing bolt
  • excellent environmental resistance
  • available with or without connectors

General

Catalog Number

AN20HDXB000

Insulated?

No

Material

HDPE Plastic

Dimensions

Dimensions

30 in x 24 in x 34 in

Height

34 in

Length

30 in

Weight

26 lb

Width

24 in