HUBBELL POWER SYSTEMS
Image of C1100041 Anchor, Adapter, SS5/SS150 Ovaleye

Anchor, Adapter, SS5/SS150 Ovaleye

Brand: Chance

Catalog ID: C1100041

Square Shaft & Round Rod Guy Adapter with Ovaleye.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.

  • Guy adapters include a high-strength bolt and nut.
  • Forged fittings on both ends of adapters
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

C1100041

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Ovaleye

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Type

Adapters

UPC

096359009634

Dimensions

Dimensions

18.00 in x 3.900 in x 1.250 in

Height

1.25 in

Length

18 in

Weight

10.388 lb

Width

3.9 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Logistics

Pallet Quantity

160

Standard Package

4