HUBBELL POWER SYSTEMS
Image of X24G Anchor, Cross-Plate, 24in galvanized fits 1in rod
* Representative image
Image of X24G Anchor, Cross-Plate, 24in galvanized fits 1in rod
Image of X24G Anchor, Cross-Plate, 24in galvanized fits 1in rod
Buy America(n) Qualified

Anchor, Cross-Plate, 24in galvanized fits 1in rod

Brand: Chance

Catalog ID: X24G

Cross-Plate Anchor Galvanized for 24" (610 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance Cross-Plate anchor is made for installation in holes drilled by power diggers or dug with backhoe. . Because the size of the hole does not affect holding capacity, the hole can be dug by the same auger that is used to dig the pole holes ontransmission projects. Cross-Plate anchors are installed in a diagonal bored hole which is undercut so the anchor is at right angles to the guy. A rod trench is either cut with a trenching tool or drilled with a small power auger. Both anchor and rod trenchshould be refilled and tamped.

  • Cross-plate anchors are designed to be installed against side of hole. Rod trench is required to align rod with guy load.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation

Product details

General

Application

Earth Tension Anchoring

Catalog Number

X24G

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Type

Earth Tension Anchors

UPC

096359066613

Dimensions

Anchor Hole Size

24 in

Area

400 in²

Dimensions

24.000 in x 24.000 in x 4.000 in

Height

4 in

Length

24 in

Rod Diameter - Order Separately

1 in

Weight

34.114 lb

Width

24 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

24

Standard Package

1