HUBBELL POWER SYSTEMS
Anchor, Disk, 16in X .187in fits 1in diameter rod
Image of C1022009 Anchor, Disk, 16in X .187in fits 1in diameter rod

Anchor, Disk, 16in X .187in fits 1in diameter rod

Brand: Chance

Catalog ID: C1022009

Corrosion-Resistant Anchor .187" (4.7mm) Thick for 16" (406 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Cap Nut
  • Coated with black paint

General

Application

Earth Tension Anchoring

Catalog Number

C1022009

Coating

Black Paint

EU RoHS Indicator

No

Material Type

Standard

Type

Corrosion-Resistant Anchor Parts

UPC

096359008514

Dimensions

Anchor Hole Size

16 in

Dimensions

16.000 in x 16.000 in x 3.000 in

Height

3 in

Length

16 in

Rod Diameter - Order Separately

1 in

Thickness

0.187 in

Weight

13.112 lb

Width

16 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

50

Standard Package

1