

Brand: Chance
Catalog ID: C1022008
The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.
Application
Earth Tension Anchoring
Catalog Number
C1022008
Coating
Black Paint
Material Type
Non-Standard
Product Type
Anchor Disk
Type
Corrosion-Resistant Anchor Parts
UPC
096359008507
Anchor Hole Size
16 in
Dimensions
16.000 in x 16.000 in x 3.000 in
Height
3 in
Length
16 in
Rod Diameter - Order Separately
0.75 in
Thickness
0.187 in
Weight
12.524 lb
Width
16 in
Buy America(n) Qualified
BABA Compliant (All status valid till December 2026)
Pallet Quantity
50
Standard Package
1