HUBBELL POWER SYSTEMS
Anchor, Disk, 20in X .25in fits 1in diameter rod
Image of C1022012 Anchor, Disk, 20in X .25in fits 1in diameter rod
Image of C1022012 Anchor, Disk, 20in X .25in fits 1in diameter rod
Buy America(n) Qualified

Anchor, Disk, 20in X .25in fits 1in diameter rod

Brand: Chance

Catalog ID: C1022012

Corrosion-Resistant Anchor .25" (6.3 mm) Thick for 20" (508 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance corrosion protected Disc Anchor is designed for low resistivity, alkaline and acidic soils with electrolyte combinations. Forged eye anchor rods (order separately) are available and include a plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Cap Nut
  • Coated with black paint

General

Application

Earth Tension Anchoring

Catalog Number

C1022012

Coating

Black Paint

Material Type

Non-Standard

Product Type

Anchor Disk

Type

Corrosion-Resistant Anchor Parts

UPC

096359008545

Dimensions

Anchor Hole Size

20 in

Dimensions

20.000 in x 20.000 in x 4.000 in

Height

4 in

Length

20 in

Rod Diameter - Order Separately

1 in

Thickness

0.25 in

Weight

23.687 lb

Width

20 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

40

Standard Package

1