HUBBELL POWER SYSTEMS
Anchor, Disk Cap Nut, Fits 1.25in diameter rod
Image of C2050590 Anchor, Disk Cap Nut, Fits 1.25in diameter rod

Anchor, Disk Cap Nut, Fits 1.25in diameter rod

Brand: Chance

Catalog ID: C2050590

Corrosion-Resistant Anchor Cap Nut used with 1.25" (31.75 mm) Diameter Rod.

Flanged cast cap nut used with Chance Disk Anchor system. The cap nut is large and heavy for greater protection.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153

General

Application

Earth Tension Anchoring

Catalog Number

C2050590

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Type

Corrosion-Resistant Anchor Parts

UPC

096359760399

Dimensions

Dimensions

3.800 in x 3.800 in x 3.500 in

Height

3.5 in

Length

3.8 in

Rod Diameter - Order Separately

1.25 in

Weight

3 lb

Width

3.8 in

Logistics

Standard Package

1