HUBBELL POWER SYSTEMS
Anchor, Disk Cap Nut, Fits 3/4in diameter rod
1
1

Anchor, Disk Cap Nut, Fits 3/4in diameter rod

Brand: Chance

Catalog ID: C2050407

Corrosion-Resistant Anchor Cap Nut used with 0.75" (19.1 mm) Diameter Rod.

Flanged cast cap nut used with Chance Disk Anchor system. The cap nut is large and heavy for greater protection.

  • Designed to be used with Protected Anchor Rods, Fiber Washer and Disk Anchor
  • Hot dipped galvanized per ASTM A153
  • Flanged cap nut is cast

General

Application

Earth Tension Anchoring

Catalog Number

C2050407

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Material Type

Non-Standard

Product Type

Cap Nut

Type

Corrosion-Resistant Anchor Parts

UPC

096359013891

Dimensions

Dimensions

2.850 in x 2.850 in x 2.800 in

Height

2.8 in

Length

2.85 in

Rod Diameter - Order Separately

0.75 in

Weight

2.372 lb

Width

2.85 in

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Logistics

Standard Package

10