HUBBELL POWER SYSTEMS
Anchor, Disk Fiber Washer, Fits 1.25in diameter rod
Image of C2100050 Anchor, Disk Fiber Washer, Fits 1.25in diameter rod

Anchor, Disk Fiber Washer, Fits 1.25in diameter rod

Brand: Chance

Catalog ID: C2100050

Corrosion-Resistant Anchor Fiber Reinforced Washer used with 1.25" (31.75 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor

General

Application

Earth Tension Anchoring

Catalog Number

C2100050

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Type

Corrosion-Resistant Anchor Parts

UPC

096359841296

Dimensions

Dimensions

4.200 in x 4.200 in x 0.625 in

Height

0.625 in

Length

4.2 in

Rod Diameter - Order Separately

1.25 in

Weight

0.667 lb

Width

4.2 in

Logistics

Standard Package

1