
Brand: Chance
Catalog ID: C2000051AW
Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.
Application
Earth Tension Anchoring
Catalog Number
C2000051AW
Coating
Galvanized, ASTM A-153, Black Paint, Plastic Tube
Eyenut Style
Thimbleye
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
36000 lb.
Type
Corrosion-Resistant Anchor Parts
UPC
096359614739
Dimensions
96.000 in x 2.125 in x 1.750 in
Height
1.75 in
Length
96 in
Rod Diameter
1 in
Weight
12.09 lb
Width
2.125 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
36000 lb.
Standard Package
1