HUBBELL POWER SYSTEMS
Image of C2000058AW Anchor, Disk Rod, 1in X 9ft Twineye

Anchor, Disk Rod, 1in X 9ft Twineye

Brand: Chance

Catalog ID: C2000058AW

Corrosion-Resistant Disk Anchor Protected Rod 1" (25.4 mm) Diameter Rod, 9' (2743 mm) long with Twineye. Cap Nut and fiber washer is attached.

Forged eye Disk Anchor rods are galvanized, dipped in protective paint and include plastic sleeve, flanged cap nut and fiber washer . The anchor rod's flanged cast cap nut is large and heavy for greater protection. The heat-shrink sleeve over the galvanized anchor rod helps prevent moisture from going down the rod. The insulating washer is plastic-reinforced thermoset material for better load-bearing properties.

  • Thimbleye®, Twineye® and Tripleye® drop forged eye distribute pulling stresses uniformly over individual strands of guy wire and keep the guy wire from spreading, kinking, or bending.
  • Hot dipped galvanized per ASTM A153, Black paint applied over galvanizing, plastic tube assembled on rod
  • Includes Fiber Washer and Cap nut
  • Rods used with round Disk Anchors

General

Application

Earth Tension Anchoring

Catalog Number

C2000058AW

Coating

Galvanized, ASTM A-153, Black Paint, Plastic Tube

Eyenut Style

Twineye

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Type

Corrosion-Resistant Anchor Parts

UPC

096359757191

Dimensions

Dimensions

108.000 in x 2.650 in x 1.750 in

Height

1.75 in

Length

108 in

Rod Diameter

1 in

Weight

91.85 lb

Width

2.65 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

36000 lb.

Logistics

Standard Package

1