HUBBELL POWER SYSTEMS
Image of C2100034 Anchor, Disk Washer, 1in
Buy America(n) Qualified

Anchor, Disk Washer, 1in

Brand: Chance

Catalog ID: C2100034

Corrosion-Resistant Anchor Fiber Reinforced Washer used with 1" (25.4 mm) Diameter Rod.

Insulating washer used with Chance Disk Anchor system. The washer is plastic-reinforced thermoset material for better load-bearing properties.

Designed to be used with Protected Anchor Rods, Cap Nut and Disk Anchor