HUBBELL POWER SYSTEMS
Image of 1082 Anchor, Expanding, 10in painted fits 1in rod
Buy America(n) Qualified

Anchor, Expanding, 10in painted fits 1in rod

Brand: Chance

Catalog ID: 1082

Expanding Anchor for 10" (254 mm) Hole used with 1" (25.4 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping