HUBBELL POWER SYSTEMS
Anchor, Expanding, 12in painted fits 1.25in rod
Image of 1283 Anchor, Expanding, 12in painted fits 1.25in rod
Buy America(n) Qualified

Anchor, Expanding, 12in painted fits 1.25in rod

Brand: Chance

Catalog ID: 1283

Expanding Anchor for 12" (304 mm) Hole used with 1.25" (31.7 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

General

Application

Earth Tension Anchoring

Catalog Number

1283

Coating

Black Paint

Material Type

Standard

Type

Earth Tension Anchors

UPC

096359068761

Dimensions

Anchor Hole Size

12 in

Area

300 in²

Dimensions

11.750 in x 11.750 in x 11.750 in

Height

11.75 in

Length

11.75 in

Rod Diameter - Order Separately

1.25 in

Weight

35.672 lb

Width

11.75 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2026)

Logistics

Pallet Quantity

36

Standard Package

2