HUBBELL POWER SYSTEMS
Anchor, Expanding, 6in painted fits 5/8in rod
Image of 6870 Anchor, Expanding, 6in painted fits 5/8in rod
Buy America(n) Qualified

Anchor, Expanding, 6in painted fits 5/8in rod

Brand: Chance

Catalog ID: 6870

Expanding Anchor for 6" (152 mm) Hole used with 0.625" (15.9 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Painted with black paint
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

General

Application

Earth Tension Anchoring

Catalog Number

6870

Coating

Black Paint

Material Type

Standard

Type

Earth Tension Anchors

UPC

096359073901

Dimensions

Anchor Hole Size

6 in

Area

70 in²

Dimensions

5.875 in x 5.875 in x 5.875 in

Height

5.875 in

Length

5.875 in

Rod Diameter - Order Separately

0.625 in

Weight

5.067 lb

Width

5.875 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

RUS Listed Reference

z - Anchors, Service

Logistics

Pallet Quantity

128

Standard Package

12