HUBBELL POWER SYSTEMS
Anchor, Expanding, 8in galvanized fits 5/8in & 3/4in rod
Image of 88135G Anchor, Expanding, 8in galvanized fits 5/8in & 3/4in rod

Anchor, Expanding, 8in galvanized fits 5/8in & 3/4in rod

Brand: Chance

Catalog ID: 88135G

Expanding Anchor Galvanized for 8" (203 mm) Hole used with 0.625" (15.9 mm) or 0.75" (19.1 mm) Diameter Rod.

The Chance “Bust” Expanding Anchor expands to take full advantage of the available hole size. All eight blades wedge into undisturbed earth, there is no wasted space between blades. Expand or bust the anchor using the Chance Expanding and Tamping bar. Forged eye anchor rods are sold separately.

  • Chance “Bust” Expanding Anchors expand to take full advantage of the eight blade wedges to expand into undisturbed soil.
  • Hot dipped galvanized per ASTM A153
  • Nut retainer on bottom of anchor holds nut in place during installation
  • The effectiveness of the anchor is dependent upon proper size hole and the thoroughness of backfill tamping

General

Application

Earth Tension Anchoring

Catalog Number

88135G

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Standard

Type

Earth Tension Anchors

UPC

096359075523

Dimensions

Anchor Hole Size

8 in

Area

135 in²

Dimensions

8.500 in x 8.500 in x 7.750 in

Height

7.75 in

Length

8.5 in

Rod Diameter - Order Separately

  • 0.625 in
  • 0.75 in

Weight

9.31 lb

Width

8.5 in

Certifications And Compliance

EU RoHS Indicator

No

Logistics

Pallet Quantity

150

Standard Package

6