HUBBELL POWER SYSTEMS
Image of 12699 Anchor, Extension, Round Rod, 1-1/4in X 10ft

Anchor, Extension, Round Rod, 1-1/4in X 10ft

Brand: Chance

Catalog ID: 12699

Round Rod Extension 10' (3048 mm) long, 1.25" (31.75 mm) diameter. Includes bolt and nut.

The Chance Round-Rod "RR" Anchor Extension is used to install the anchor Lead section to proper depth. The Round Rod screw anchor system consist of three galvanized components: Lead section (sold separately), extension shaft, and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Each extension includes a high-strength bolt and nut. Round Rod anchor extensions should not be used with the Chance Square Shaft anchor family.

  • The Round-Rod "RR" multi-helix anchors are used in areas where weak soil conditions exist and moderate holding capacities are required
  • Hot dipped galvanized per ASTM A153
  • RR screw anchors consist of three galvanized components: Lead section, extension shaft (which includes an integral coupling), and the guy adapter.
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

12699

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

2300 ft-lbs

Type

Round Rod Anchors

UPC

096359068730

Dimensions

Dimensions

120.000 in x 4.000 in x 2.500 in

Height

2.5 in

Length

120 in

Weight

45.884 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Logistics

Pallet Quantity

50

Standard Package

1