HUBBELL POWER SYSTEMS
Anchor, Extension Shaft, feet long, SS150, 14 X 4 feet long
Image of C1100471 Anchor, Extension Shaft, feet long, SS150, 14 X 4 feet long
Buy America(n) Qualified

Anchor, Extension Shaft, feet long, SS150, 14 X 4 feet long

Brand: Chance

Catalog ID: C1100471

Square Shaft (SS 150) Extension 4' long (1219 mm) w/ 14" (355 mm) Helix. Bolt and nut assembled to extension.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

C1100471

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material Type

Standard

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

7000 ft-lbs

Type

Anchor Extensions

UPC

096359009801

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

48.000 in x 14.000 in x 14.000 in

Height

14 in

Length

48 in

Weight

59.123 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Configuration

Number of Helices

1

Logistics

Pallet Quantity

12

Standard Package

1