
Brand: Chance
Catalog ID: C1101137
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).
Application
Helical Anchoring
Catalog Number
C1101137
Coating
Galvanized, ASTM A-153
Number of Helices
1
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Torque Rating
10500 ft-lbs
Type
Anchor Extensions
Anchor Helix Diameter(s)
16 in
Dimensions
48.000 in x 16.000 in x 16.000 in
Height
16 in
Length
48 in
Width
16 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Number of Helices
1
Standard Package
1