Brand: Chance
Catalog ID: C1100388
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).
Application
Helical Anchoring
Catalog Number
C1100388
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
7000 ft-lbs
Type
Anchor Extensions
UPC
096359009740
Dimensions
42.000 in x 3.500 in x 2.500 in
Height
2.5 in
Length
42 in
Weight
27.107 lb
Width
3.5 in
Buy America(n) Qualified
TAA Compliant (All status valid till December 2024)
Pallet Quantity
24
Standard Package
1