HUBBELL POWER SYSTEMS
Anchor, Extension Shaft, feet long, SS175, X 5 feet long
2
Buy America(n) Qualified

Anchor, Extension Shaft, feet long, SS175, X 5 feet long

Brand: Chance

Catalog ID: C1100137

Square Shaft (SS 175) Extension 5' long (1524 mm) long. Bolt and nut assembled to extension.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

C1100137

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Material Type

Standard

Number of Helices

0

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Anchor Extensions

UPC

096359009658

Dimensions

Dimensions

60.000 in x 3.750 in x 3.000 in

Height

3 in

Length

60 in

Weight

57.653 lb

Width

3.75 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2026)

EU RoHS Indicator

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Configuration

Number of Helices

0

Logistics

Pallet Quantity

24

Standard Package

1