HUBBELL POWER SYSTEMS
Image of 12656N Anchor, Extension, SS5, 14 X 5ft
Buy America(n) Qualified

Anchor, Extension, SS5, 14 X 5ft

Brand: Chance

Catalog ID: 12656N

Square Shaft (SS 5) Extension 5' long (1524 mm) with 14" (355 mm) Helix

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

General

Application

Helical Anchoring

Catalog Number

12656N

Coating

Galvanized, ASTM A-153

Material Type

Non-Standard

Number of Helices

1

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Anchor Extensions

UPC

096359068648

Dimensions

Anchor Helix Diameter(s)

14 in

Dimensions

60.000 in x 14.000 in x 14.000 in

Height

14 in

Length

60 in

Weight

54.88 lb

Width

14 in

Certifications And Compliance

Buy America(n) Qualified

Buy American Act Compliant (All status valid till December 2025)

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Configuration

Number of Helices

1

Logistics

Pallet Quantity

12

Standard Package

1