HUBBELL POWER SYSTEMS
Image of 12656 Anchor, Extension, SS5, X 5ft
Image of 12656 Anchor, Extension, SS5, X 5ft
play
play
Buy America(n) Qualified

Anchor, Extension, SS5, X 5ft

Brand: Chance

Catalog ID: 12656

Square Shaft (SS 5) Extension 5' long (1524 mm)

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft, and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque
  • Bolt and nut are assembled to extension at the factory

Product details

General

Application

Helical Anchoring

Catalog Number

12656

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Standard

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Anchor Extensions

UPC

096359068624

Dimensions

Dimensions

60.000 in x 2.500 in x 2.500 in

Height

2.5 in

Length

60 in

Weight

38.22 lb

Width

2.5 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

RUS Listed Reference

z - Anchors, Power-installed screw

Logistics

Pallet Quantity

50

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process