
Brand: Chance
Catalog ID: T1100964
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section (sold separately), Extension Shaft (sold separately), and the Guy Adapter.
Application
Helical Anchoring
Catalog Number
T1100964
Coating
Galvanized, ASTM A-153
EU RoHS Indicator
No
Eyenut Style
Twineye
Material Type
Non-Standard
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Type
Adapters
UPC
096359515067
Dimensions
18.000 in x 6.330 in x 3.000 in
Height
3 in
Length
18 in
Weight
11 lb
Width
6.33 in
EU RoHS Indicator
No
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
100000 lb.
Carton Quantity
4
Pallet Quantity
160
Standard Package
1