HUBBELL POWER SYSTEMS
Image of V1090007 Anchor, Lead, Round Rod, 10/10/10 X 7ft
Buy America(n) Qualified

Anchor, Lead, Round Rod, 10/10/10 X 7ft

Brand: Chance

Catalog ID: V1090007

Round Rod Lead Section, 7' (2134 mm) long with 10" (254 mm) & 10" (254 mm) & 10" (254 mm) Helices.

The Chance Round-Rod "RR" Anchor Lead section are available in various helical plate combinations. The Round Rod screw anchor system consist of three galvanized components: Lead section, extension shaft (sold separately), and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Round Rod anchor Lead Sections should not be used with the Chance Square Shaft anchor family.

  • The Round-Rod "RR" multi-helix anchors are used in areas where weak soil conditions exist and moderate holding capacities are required
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • RR screw anchors consist of three galvanized components: Lead section, extension shaft (which includes an integral coupling), and the guy adapter.

General

Application

Helical Anchoring

Catalog Number

V1090007

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

3

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

2300 ft-lbs

Type

Round Rod Anchors

UPC

096359205081

Dimensions

Anchor Helix Diameter(s)

10 in - 10 in - 10 in

Dimensions

84.000 in x 10.000 in x 10.000 in

Height

10 in

Length

84 in

Weight

47.04 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

TAA Compliant (All status valid till December 2024)

EU RoHS Indicator

No

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Configuration

Number of Helices

3

Logistics

Pallet Quantity

15

Standard Package

1