HUBBELL POWER SYSTEMS
Image of 012690AEJ Anchor, Lead, Round Rod, 8/10/12 X 7ft
Buy America(n) Qualified

Anchor, Lead, Round Rod, 8/10/12 X 7ft

Brand: Chance

Catalog ID: 012690AEJ

Round Rod Lead Section, 7' (2134 mm) long with 8" (203 mm) & 10" (254 mm) & 12" (304 mm) Helices.

The Chance Round-Rod "RR" Anchor Lead section are available in various helical plate combinations. The Round Rod screw anchor system consist of three galvanized components: Lead section, extension shaft (sold separately), and the guy adapter (sold separately). Round Rod anchors are used in areas where weak soil conditions exist and moderate holding capacities are required. Round Rod anchor Lead Sections should not be used with the Chance Square Shaft anchor family.

  • The Round-Rod "RR" multi-helix anchors are used in areas where weak soil conditions exist and moderate holding capacities are required
  • Hot dipped galvanized per ASTM A153, Black asphalt paint applied over galvanizing, plastic tube assembled on rod
  • RR screw anchors consist of three galvanized components: Lead section, extension shaft (which includes an integral coupling), and the guy adapter.