




Brand: Chance
Catalog ID: C1100504
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).
Application
Helical Anchoring
Catalog Number
C1100504
Coating
Galvanized, ASTM A-153
Material Type
Non-Standard
Number of Helices
3
Product Type
SS150
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
7000 ft-lbs
Type
Lead Sections
UPC
096359009849
Anchor Helix Diameter(s)
14 in - 14 in - 14 in
Dimensions
120.000 in x 14.000 in x 14.000 in
Height
14 in
Length
120 in
Weight
132.79 lb
Width
14 in
Buy America(n) Qualified
Contact Manufacturer
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Number of Helices
3
Pallet Quantity
12
Standard Package
1