HUBBELL POWER SYSTEMS
Image of C1101296 Anchor, Lead Section, SS175 8/10 X 3 feet Rock-It
Image of C1101296 Anchor, Lead Section, SS175 8/10 X 3 feet Rock-It
play
CHANCE Square Shaft Anchor Installation
play
ChanceĀ® Square Shaft Anchor Tool Selection Process - Hubbell Power Systems
play
Chance Foundation Solutions Anchor/Pile Installation Tools

Anchor, Lead Section, SS175 8/10 X 3 feet Rock-It

Brand: Chance

Catalog ID: C1101296

Square Shaft (SS 175) Lead Section 3' (914 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

The ROCK-ITā„¢ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1101296

Coating

Galvanized, ASTM A-153

Number of Helices

2

Product Type

SS175

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Torque Rating

10500 ft-lbs

Type

Lead Sections

UPC

096359731351

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Dimensions

36.000 in x 10.000 in x 10.000 in

Height

10 in

Length

36 in

Width

10 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

100000 lb.

Configuration

Number of Helices

2

Logistics

Standard Package

1