HUBBELL POWER SYSTEMS
Image of C1101957 Anchor, Lead Section, SS225 8/10 X 5 feet
Image of C1101957 Anchor, Lead Section, SS225 8/10 X 5 feet
play
CHANCE Square Shaft Anchor Installation
play
ChanceĀ® Square Shaft Anchor Tool Selection Process - Hubbell Power Systems
play
Chance Foundation Solutions Anchor/Pile Installation Tools

Anchor, Lead Section, SS225 8/10 X 5 feet

Brand: Chance

Catalog ID: C1101957

Square Shaft (SS 225) Lead Section 5' (1524 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1101957

Coating

Galvanized

Number of Helices

2

Product Type

SS225

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Torque Rating

21000 ft-lbs

Type

Lead Sections

UPC

096359808763

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Dimensions

60.000 in x 10.000 in x 10.000 in

Height

10 in

Length

60 in

Width

10 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

200000 lb.

Configuration

Number of Helices

2