HUBBELL POWER SYSTEMS
Image of C1101291 Anchor, Lead, SS150, 8/10 X 3ft Rock-It
Buy America(n) Qualified

Anchor, Lead, SS150, 8/10 X 3ft Rock-It

Brand: Chance

Catalog ID: C1101291

Rock-It (SS 150) Lead Section, 3' (914 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

The ROCK-IT™ lead section by Hubbell Power Systems is an innovative solution to help penetrate thin rocky layers without pre-drilling. The single carbide tip design was developed after site testing of several rock anchor configurations to provide an economical, yet proven solution to reach load-bearing depths.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque