HUBBELL POWER SYSTEMS
Image of C1100970 Anchor, Lead, SS150, 8/10/12 X 7ft
Buy America(n) Qualified

Anchor, Lead, SS150, 8/10/12 X 7ft

Brand: Chance

Catalog ID: C1100970

ANCHOR, LEAD, SS150 8in.X10in.X12in. 7FT

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque