HUBBELL POWER SYSTEMS
Image of C1101155 Anchor, Lead Section, SS200 6/8 X 6 feet

Anchor, Lead Section, SS200 6/8 X 6 feet

Brand: Chance

Catalog ID: C1101155

Square Shaft (SS 200) Lead Section 6' (1820 mm) long with 6" (152 mm) - 8" (203 mm) Helices

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

C1101155

Coating

Galvanized, ASTM A-153

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Torque Rating

16000 ft-lbs

Type

Lead Sections

Dimensions

Anchor Helix Diameter(s)

6 in - 8 in

Dimensions

72.000 in x 8.000 in x 8.000 in

Height

8 in

Length

72 in

Weight

85.25 lb

Width

8 in

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

150000 lb.

Configuration

Number of Helices

2

Logistics

Standard Package

1