HUBBELL POWER SYSTEMS
Image of 012642AE Anchor, Lead, SS5, 8/10 X 3ft
Image of 012642AE Anchor, Lead, SS5, 8/10 X 3ft
play
3D View
play
360 View
play
Buy America(n) Qualified

Anchor, Lead, SS5, 8/10 X 3ft

Brand: Chance

Catalog ID: 012642AE

Square Shaft (SS 5) Lead Section, 3' (914 mm) long with 8" (203 mm) - 10" (254 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

012642AE

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Standard

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359208259

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in

Dimensions

36.000 in x 10.000 in x 10.000 in

Height

10 in

Length

36 in

Weight

37.191 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

  • Buy American Act Compliant (All status valid till December 2025)
  • BABA Compliant (All status valid till December 2025)
  • TAA Compliant (All status valid till December 2025)

Certified Listed

RUS Listed Reference

z - Anchors, Power-installed screw

Logistics

Pallet Quantity

20

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process

3D AR Model

360 View