HUBBELL POWER SYSTEMS
Image of 012642AEJN Anchor, Lead, SS5, 8/10/12/14 X 10ft
Image of 012642AEJN Anchor, Lead, SS5, 8/10/12/14 X 10ft
play
play
Buy America(n) Qualified

Anchor, Lead, SS5, 8/10/12/14 X 10ft

Brand: Chance

Catalog ID: 012642AEJN

Square Shaft (SS 5) Lead Section, 10' 6" (3200 mm) long with 8" (203 mm) - 10" (254 mm) - 12" (304 mm) - 14" (355 mm) Helices.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter (sold separately).

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

Product details

General

Application

Helical Anchoring

Catalog Number

012642AEJN

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

4

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359208273

Dimensions

Anchor Helix Diameter(s)

8 in - 10 in - 12 in - 14 in

Length

120 in

Weight

106.82 lb

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

15

Standard Package

1

Media

Videos

play
CHANCE Square Shaft Anchor Installation
play
CHANCE Square Shaft Anchor Tools Selection Process