HUBBELL POWER SYSTEMS
Image of 126543EJ Anchor, Lead/Adapter, SS5, 10/12 X 3.5ft Tripleye

Anchor, Lead/Adapter, SS5, 10/12 X 3.5ft Tripleye

Brand: Chance

Catalog ID: 126543EJ

Square Shaft (SS 5) Lead Section, 3' 6" (1067 mm) long with 10" (254 mm) -12" (304 mm) Helices with Guy Adapter Tripleye in separate box.

Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter.

  • Square Shaft Lead Sections are assembled to Square Shaft Extension with through bolt.
  • The helical shaped plates do not auger into the soil but rather screw into it with minimal soil disturbance
  • Hot dipped galvanized per ASTM A153
  • Capacity of anchor can be determined by measuring installation torque

General

Application

Helical Anchoring

Catalog Number

126543EJ

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Eyenut Style

Tripleye

Material Type

Non-Standard

Number of Helices

2

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

70000 lb.

Torque Rating

5500 ft-lbs

Type

Lead Sections

UPC

096359068556

Dimensions

Anchor Helix Diameter(s)

10 in - 12 in

Dimensions

42.000 in x 12.000 in x 12.000 in

Height

12 in

Length

42 in

Weight

70.6 lb

Width

12 in

Certifications And Compliance

EU RoHS Indicator

Force Related

Strength Note

Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength. Note: Pulling Eye Rated: 12,000 lbs. Guy wire should not be attached to pulling eye.

Tensile Strength

70000 lb.

Configuration

Number of Helices

2

Logistics

Standard Package

1