




Brand: Chance
Catalog ID: C11013252AE
Square Shaft anchors are used in areas where weak soil conditions exist and/or higher holding capacities are required. Extension shafts are added to allow the Lead Section to be installed to the proper depth. The Chance Square Shaft "SS" Anchor Lead Sections are available in various helical plate combinations and square shaft sizes. The Square Shaft screw anchor system consists of three galvanized components: Lead Section, Extension Shaft (sold separately), and the Guy Adapter.
Application
Helical Anchoring
Catalog Number
C11013252AE
Coating
Galvanized, ASTM A-153
Eyenut Style
Twineye
Number of Helices
2
Product Type
SS5 with Guy Adapter
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Torque Rating
5500 ft-lbs
Type
Lead Sections
Anchor Helix Diameter(s)
8 in - 10 in
Dimensions
36.000 in x 10.000 in x 10.000 in
Height
10 in
Length
36 in
Width
10 in
Strength Note
Ultimate strength ratings apply to properly installed anchors only. Failure to install within 5 ° of alignment with the guy load may significantly lower strength.
Tensile Strength
70000 lb.
Number of Helices
2
Standard Package
1