HUBBELL POWER SYSTEMS
Anchor, No Wrench, 10 inches x 66 inches Tripleye
1
Buy America(n) Qualified

Anchor, No Wrench, 10 inches x 66 inches Tripleye

Brand: Chance

Catalog ID: 10146

No-Wrench Earth Anchor, 66" (1676 mm) long with 10" (254 mm) Helix Tripleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

General

Application

Helical Anchoring

Catalog Number

10146

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Tripleye

Material Type

Standard

Number of Helices

1

Torque Rating

2300 ft-lbs

Type

Helical Anchors

UPC

096359068051

Dimensions

Anchor Helix Diameter(s)

10 in

Dimensions

66.000 in x 10.000 in x 10.000 in

Height

10 in

Length

66 in

Rod Diameter

1.25 in

Weight

30.38 lb

Width

10 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

EU RoHS Indicator

No

Configuration

Number of Helices

1

Logistics

Pallet Quantity

20

Standard Package

1