HUBBELL POWER SYSTEMS
Anchor, No Wrench, 4 inches x 54 inches Thimbleye
1

Anchor, No Wrench, 4 inches x 54 inches Thimbleye

Brand: Chance

Catalog ID: 43451

No-Wrench Earth Anchor, 54" (1372 mm) long with 4" (101 mm) Helix Thimbleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

General

Application

Helical Anchoring

Catalog Number

43451

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Thimbleye

Material Type

Non-Standard

Number of Helices

1

Torque Rating

400 ft-lbs

Type

Helical Anchors

UPC

096359072003

Dimensions

Anchor Helix Diameter(s)

4 in

Dimensions

54.000 in x 58.000 in x 14.500 in

Height

14.5 in

Length

54 in

Rod Diameter

0.75 in

Weight

7 lb

Width

58 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

1

Logistics

Pallet Quantity

100

Standard Package

1