HUBBELL POWER SYSTEMS
1
Buy America(n) Qualified

Anchor, No Wrench, 8in x 66in Thimbleye

Brand: Chance

Catalog ID: 8161

No-Wrench 66" (1676 mm) long with 8" (203 mm) Helix Thimbleye.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • No-Wrench Screw Anchors may be installed by hand or machine.
  • Hot dipped galvanized per ASTM A153
  • No-Wrench Screw Anchors can be installed to a greater depth to reach a firmer soil by using an extension rod

Product details

General

Application

Helical Anchoring

Catalog Number

8161

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

No

Eyenut Style

Thimbleye

Material Type

Non-Standard

Number of Helices

1

Torque Rating

1000 ft-lbs

Type

Helical Anchors

UPC

096359074847

Dimensions

Anchor Helix Diameter(s)

8 in

Dimensions

66.000 in x 8.000 in x 8.000 in

Height

8 in

Length

66 in

Rod Diameter

1 in

Weight

19 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Logistics

Pallet Quantity

60

Standard Package

1

Media

Videos