HUBBELL POWER SYSTEMS
Anchor, No Wrench, Extension, x 72in Tripleye
Image of 402 Anchor, No Wrench, Extension, x 72in Tripleye

Anchor, No Wrench, Extension, x 72in Tripleye

Brand: Chance

Catalog ID: 402

No-Wrench Earth Anchor, Extension 6' (1829 mm) long Tripleye. Includes bolt and nut.

Chance No-Wrench Screw Anchors may be installed by hand or machine. The THIMBLEYE® eye or TRIPLEYE® eye on the rod has a large opening to admit a turning bar for screwing the anchor down. The eye will also fit into an adapter available from most hole-boringmachine manufacturers so the anchor may be powerinstalled. The No-Wrench Screw Anchor consists of a drop-forged steel THIMBLEYE® eye or TRIPLEYE® eye rod welded to a steel helix. The entire anchor is hot-dip galvanized for long resistance to rust.

  • The 402 anchor rod extension is used with during installation of No-Wrench anchors to allow the anchor to be driven to greater depth to reach firmer soil.
  • Hot dipped galvanized per ASTM A153

General

Application

Helical Anchoring

Catalog Number

402

Coating

Galvanized, ASTM A-153

EU RoHS Indicator

Eyenut Style

Tripleye

Material Type

Standard

Torque Rating

2300 ft-lbs

Type

Helical Anchors

UPC

096359071785

Dimensions

Dimensions

72.000 in x 5.000 in x 2.000 in

Height

2 in

Length

72 in

Rod Diameter

1.25 in

Weight

27.44 lb

Width

5 in

Certifications And Compliance

EU RoHS Indicator

Logistics

Pallet Quantity

50

Standard Package

1