HUBBELL POWER SYSTEMS
Image of C199020113 Anchor, PISA 6, 2-10in 1in threads bevel leading edge
Buy America(n) Qualified

Anchor, PISA 6, 2-10in 1in threads bevel leading edge

Brand: Chance

Catalog ID: C199020113

Pisa 6 Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), Two 10" (254 mm) beveled leading edge helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint