HUBBELL POWER SYSTEMS
Image of E1020816 Anchor, PISA 6, 8in, 5/8in threads

Anchor, PISA 6, 8in, 5/8in threads

Brand: Chance

Catalog ID: E1020816

Pisa 6 Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance PISA-6 6000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-6 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

E1020816

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359076995

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

1.5 in

Dimensions

8.000 in x 8.000 in x 9.750 in

Height

9.75 in

Length

8 in

Rod Diameter

0.625 in

Weight

10.417 lb

Width

8 in

Configuration

Number of Helices

1

Logistics

Pallet Quantity

180

Standard Package

4