HUBBELL POWER SYSTEMS
Image of T1022143 Anchor, PISA 7, 12in, 1in threads
Buy America(n) Qualified

Anchor, PISA 7, 12in, 1in threads

Brand: Chance

Catalog ID: T1022143

Pisa 7 Anchor Helix; 7,000 Ft Lbs ( 9,492 N-M), 12" (304 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance PISA-7 7000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. PISA-7 anchors have a 1-1/2” square solid core for added strength.

  • Installed with Chance anchor wrench C3031064 or C3030983
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

T1022143

Coating

Painted

Material Type

Non-Standard

Number of Helices

1

Torque Rating

7000 ft-lbs

Type

Anchor Helix

UPC

096359482048

Dimensions

Anchor Helix Diameter(s)

12 in

Anchor Hub Size

1.5 in

Dimensions

12.000 in x 12.000 in x 9.750 in

Height

9.75 in

Length

12 in

Rod Diameter

  • 0.75
  • 1 in

Weight

17.16 lb

Width

12 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Configuration

Number of Helices

1

Logistics

Carton Quantity

4

Pallet Quantity

96

Standard Package

4