HUBBELL POWER SYSTEMS
Image of E1021635 Anchor, PISA Mid-Strength, 2-4in, 1in threads

Anchor, PISA Mid-Strength, 2-4in, 1in threads

Brand: Chance

Catalog ID: E1021635

Mid- Strength Anchor Helix- 6,000 Ft Lbs ( 8,136 N-M), Two 4" (101 mm) Helices for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

E1021635

Coating

Painted

EU RoHS Indicator

No

Material Type

Non-Standard

Number of Helices

2

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359077381

Dimensions

Anchor Helix Diameter(s)

4 in - 4 in

Anchor Hub Size

1.375 in

Dimensions

4.000 in x 4.000 in x 26.000 in

Height

26 in

Length

4 in

Rod Diameter

  • 0.75
  • 1 in

Weight

15.023 lb

Width

4 in

Certifications And Compliance

EU RoHS Indicator

No

Configuration

Number of Helices

2

Logistics

Pallet Quantity

30

Standard Package

1