HUBBELL POWER SYSTEMS
Image of PSC1022454 Anchor, PISA Mid-Strength, 8in, 1in threads bevel edge
New

Anchor, PISA Mid-Strength, 8in, 1in threads bevel edge

Brand: Chance

Catalog ID: PSC1022454

Mid- Strength Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) beveled leading edge helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

PSC1022454

Coating

Painted

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359847977

Dimensions

Anchor Hub Size

1.375 in

Depth

8 in

Dimensions

9.75 in x 8 in x 9.75 in

Height

9.75 in

Length

9.75 in

Rod Diameter

  • 0.75 in
  • 1 in

Weight

9.76 lb

Width

8 in

Logistics

Carton Quantity

4

Pallet Quantity

180