HUBBELL POWER SYSTEMS
Image of E1021632 Anchor, PISA Mid-Strength, 8in, 1in threads
Buy America(n) Qualified

Anchor, PISA Mid-Strength, 8in, 1in threads

Brand: Chance

Catalog ID: E1021632

Mid- Strength Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) Helix for use with 0.75" (19.1 mm) or 1" (25.4 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 1" threads to fit 3/4" and 1" diameter Pisa rod
  • Anchors are painted with a black paint

General

Application

Helical Anchoring

Catalog Number

E1021632

Coating

Painted

Material Type

Standard

Number of Helices

1

Torque Rating

6000 ft-lbs

Type

Anchor Helix

UPC

096359077350

Dimensions

Anchor Helix Diameter(s)

8 in

Anchor Hub Size

1.375 in

Dimensions

8.000 in x 8.000 in x 9.750 in

Height

9.75 in

Length

8 in

Rod Diameter

  • 0.75
  • 1 in

Weight

9.682 lb

Width

8 in

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2026)

Configuration

Number of Helices

1

Logistics

Pallet Quantity

180

Standard Package

4