HUBBELL POWER SYSTEMS
Image of E1021629 Anchor, PISA Mid-Strength, 8in, 5/8in threads
Buy America(n) Qualified

Anchor, PISA Mid-Strength, 8in, 5/8in threads

Brand: Chance

Catalog ID: E1021629

Mid- Strength Anchor Helix; 6,000 Ft Lbs ( 8,136 N-M), 8" (203 mm) Helix for use with 0.625" (15.9 mm) Rod.

Chance Mid-Strength 6,000 foot-pound anchors have curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation. These anchors are available in single and twin-helix designs. The same installing wrench installs Standard and Mid-Strength anchors as well as TOUGH ONE® C10252- - series anchors.

  • Installed with Chance anchor wrench C1021583
  • Anchor has curvilinear leading edges to help penetrate rocky soils and to reduce damage during installation
  • 5/8" threads to fit 5/8" diameter Pisa rod
  • Anchors are painted with a black paint